Select a different country or region to see content for your location.
United States
04:04:59 GMT+0000 (Coordinated Universal Time)


6205-C-2HRS-C4>V
Deep groove ball bearing
Deep groove ball bearing 62..-C-2HRS, single row, Generation C, seals, steel sheet metal cage
Preferred product
Frequently bought together


Main Dimensions & Performance Data
| d | 25 mm | Bore diameter |
| D | 52 mm | Outside diameter |
| B | 15 mm | Width |
| Cr | 15.900 N | Basic dynamic load rating, radial |
| C0r | 7.800 N | Basic static load rating, radial |
| Cur | 530 N | Fatigue load limit, radial |
| nG | 12.200 1/min | Limiting speed |
| ≈m | 0,125 kg | Weight |
Mounting dimensions
| da min | 30,6 mm | Minimum diameter shaft shoulder |
| Da max | 46,4 mm | Maximum diameter of housing shoulder |
| ra max | 1 mm | Maximum fillet radius |
Dimensions
| rmin | 1 mm | Minimum chamfer dimension |
| D1 | 44,06 mm | Shoulder diameter outer ring |
| D2 | 46,01 mm | Caliber diameter outer ring |
| d1 | 32,94 mm | Shoulder diameter inner ring |
| d2 | 31,61 mm | Caliber diameter inner ring |
Temperature range
| Tmin | -20 °C | Operating temperature min. |
| Tmax | 100 °C | Operating temperature max. |
Calculation factors
| f0 | 13,8 | Calculation factor |


